IESNA:LM-63-2002
[TEST]P1390185
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1C-935-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 1xLight Square PACKAGE 90CRI 3500K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (14) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.41A 49.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3024.6
TILT=NONE
14 -1 1 73 145 1 1 0.5000 0.5000 0.0000
1.000 1 49.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
11.2 10.2 11.2 13.0 14.9 16.7 18.6 20.5 22.3 25.1 28.8 35.4 47.4 58.6 58.6 57.7 60.5 66.1 82.8 149.8 234.5 254.9 229.8 194.4 146.1 119.1 105.1 97.7 94.0 87.5 78.2 56.8 22.3 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 11.2 13.0 14.9 16.7 17.7 19.5 20.5 23.3 25.1 29.8 37.2 45.6 46.5 45.6 44.7 47.4 55.8 90.2 133.0 145.1 134.9 120.0 99.5 88.4 83.7 80.9 79.1 75.4 67.0 52.1 25.1 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 11.2 12.1 14.0 15.8 16.7 18.6 18.6 20.5 22.3 25.1 27.0 32.6 34.4 33.5 29.8 28.8 29.8 30.7 31.6 35.4 40.9 45.6 53.0 58.6 62.3 65.1 64.2 63.3 55.8 47.4 27.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 11.2 12.1 14.0 14.9 15.8 17.7 17.7 19.5 20.5 23.3 24.2 28.8 29.8 29.8 27.0 26.1 27.0 27.0 27.9 30.7 35.4 39.1 44.7 50.2 53.0 54.9 54.9 55.8 51.2 44.7 27.0 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 11.2 12.1 13.0 14.9 15.8 16.7 16.7 17.7 18.6 20.5 22.3 25.1 26.1 26.1 24.2 24.2 24.2 24.2 24.2 26.1 28.8 31.6 37.2 40.9 43.7 45.6 45.6 47.4 46.5 41.9 27.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 10.2 11.2 13.0 14.0 14.9 14.9 14.9 16.7 16.7 18.6 19.5 20.5 21.4 21.4 20.5 21.4 20.5 20.5 20.5 21.4 23.3 25.1 28.8 32.6 33.5 35.4 36.3 40.0 40.9 38.1 27.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 10.2 11.2 12.1 13.0 14.0 14.0 14.0 14.9 14.9 15.8 16.7 16.7 16.7 17.7 17.7 18.6 17.7 16.7 16.7 16.7 16.7 17.7 20.5 23.3 24.2 25.1 27.0 31.6 36.3 35.4 27.9 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 10.2 11.2 12.1 12.1 13.0 13.0 13.0 14.0 14.0 14.9 15.8 15.8 15.8 15.8 15.8 16.7 16.7 15.8 15.8 15.8 15.8 16.7 19.5 22.3 23.3 24.2 26.1 28.8 31.6 30.7 24.2 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 10.2 11.2 11.2 12.1 13.0 13.0 13.0 13.0 13.0 14.0 14.0 14.0 14.0 14.9 14.9 14.9 14.9 14.9 14.9 14.9 14.9 15.8 18.6 21.4 22.3 23.3 24.2 26.1 27.0 26.1 20.5 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 9.3 10.2 11.2 11.2 12.1 12.1 12.1 12.1 12.1 13.0 13.0 13.0 13.0 13.0 13.0 13.0 14.0 13.0 14.0 14.0 14.0 14.9 16.7 19.5 21.4 22.3 23.3 22.3 21.4 20.5 16.7 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 9.3 10.2 10.2 10.2 11.2 11.2 11.2 11.2 11.2 12.1 11.2 11.2 11.2 11.2 11.2 11.2 12.1 12.1 13.0 13.0 13.0 14.0 15.8 18.6 20.5 21.4 21.4 19.5 16.7 15.8 13.0 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 9.3 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 11.2 10.2 10.2 10.2 10.2 10.2 10.2 11.2 11.2 12.1 12.1 12.1 13.0 14.9 16.7 17.7 18.6 17.7 15.8 14.0 13.0 10.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 9.3 9.3 9.3 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 9.3 9.3 9.3 9.3 10.2 9.3 10.2 11.2 12.1 13.0 14.0 14.9 14.9 14.9 14.0 13.0 11.2 9.3 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 8.4 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 8.4 8.4 8.4 8.4 8.4 8.4 9.3 9.3 11.2 12.1 13.0 13.0 12.1 12.1 10.2 9.3 7.4 6.5 3.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 8.4 8.4 8.4 9.3 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 7.4 7.4 7.4 7.4 7.4 6.5 7.4 8.4 10.2 11.2 12.1 11.2 9.3 8.4 6.5 5.6 4.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 8.4 8.4 8.4 9.3 8.4 8.4 8.4 8.4 7.4 7.4 7.4 7.4 6.5 6.5 6.5 6.5 6.5 6.5 6.5 7.4 8.4 8.4 9.3 8.4 7.4 6.5 4.7 4.7 3.7 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 8.4 8.4 8.4 8.4 8.4 7.4 7.4 7.4 7.4 7.4 6.5 6.5 5.6 5.6 5.6 5.6 6.5 6.5 6.5 5.6 6.5 5.6 6.5 5.6 4.7 4.7 3.7 2.8 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 7.4 7.4 7.4 8.4 7.4 7.4 7.4 7.4 6.5 6.5 5.6 5.6 4.7 4.7 3.7 4.7 5.6 5.6 5.6 4.7 3.7 2.8 2.8 2.8 2.8 1.9 1.9 1.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 7.4 7.4 7.4 7.4 7.4 6.5 6.5 6.5 5.6 5.6 4.7 4.7 3.7 3.7 2.8 3.7 4.7 5.6 4.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 7.4 7.4 7.4 7.4 7.4 6.5 6.5 6.5 5.6 4.7 3.7 3.7 2.8 2.8 1.9 2.8 3.7 4.7 3.7 1.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 7.4 7.4 7.4 7.4 7.4 6.5 6.5 5.6 4.7 4.7 3.7 3.7 2.8 1.9 1.9 1.9 2.8 2.8 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 7.4 7.4 6.5 6.5 6.5 5.6 5.6 5.6 4.7 3.7 2.8 2.8 1.9 0.9 0.9 0.9 0.9 1.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 7.4 7.4 6.5 6.5 6.5 5.6 5.6 4.7 3.7 2.8 1.9 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 7.4 7.4 6.5 6.5 6.5 5.6 5.6 4.7 3.7 1.9 1.9 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 7.4 7.4 6.5 6.5 6.5 5.6 5.6 3.7 2.8 1.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 6.5 6.5 5.6 5.6 5.6 4.7 4.7 3.7 2.8 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 6.5 6.5 5.6 5.6 5.6 4.7 4.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 6.5 6.5 5.6 5.6 5.6 4.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 6.5 6.5 5.6 5.6 4.7 4.7 3.7 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 6.5 5.6 4.7 4.7 4.7 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 6.5 5.6 4.7 4.7 3.7 3.7 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 6.5 5.6 4.7 4.7 3.7 3.7 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 6.5 5.6 4.7 4.7 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 5.6 4.7 3.7 3.7 2.8 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 5.6 4.7 3.7 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 5.6 4.7 3.7 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 5.6 4.7 3.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 5.6 4.7 3.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 5.6 4.7 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 5.6 4.7 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 5.6 4.7 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 5.6 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 5.6 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 5.6 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 5.6 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 6.5 4.7 3.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 5.6 4.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 5.6 4.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 5.6 4.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 7.4 5.6 4.7 3.7 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 6.5 5.6 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 6.5 5.6 4.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 8.4 6.5 5.6 4.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 7.4 6.5 5.6 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 9.3 7.4 6.5 5.6 4.7 3.7 1.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 8.4 7.4 6.5 4.7 3.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 8.4 7.4 6.5 5.6 4.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 9.3 8.4 7.4 6.5 5.6 3.7 2.8 1.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 10.2 9.3 8.4 7.4 6.5 4.7 3.7 2.8 1.9 0.9 0.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 12.1 10.2 9.3 8.4 7.4 6.5 5.6 4.7 2.8 1.9 1.9 1.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 12.1 11.2 10.2 9.3 8.4 7.4 6.5 5.6 3.7 2.8 1.9 1.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 13.0 12.1 11.2 10.2 9.3 8.4 7.4 6.5 4.7 3.7 2.8 2.8 1.9 1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 13.0 12.1 11.2 10.2 9.3 9.3 8.4 6.5 5.6 3.7 3.7 2.8 2.8 1.9 1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 12.1 11.2 10.2 10.2 9.3 7.4 6.5 4.7 4.7 3.7 3.7 2.8 2.8 2.8 1.9 1.9 1.9 1.9 1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1.9 1.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 12.1 11.2 11.2 10.2 9.3 8.4 6.5 5.6 4.7 3.7 3.7 2.8 2.8 2.8 1.9 1.9 1.9 1.9 1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1.9 1.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 12.1 12.1 11.2 11.2 10.2 9.3 7.4 6.5 5.6 4.7 4.7 3.7 3.7 2.8 2.8 2.8 2.8 2.8 1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1.9 1.9 1.9 1.9 1.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 14.0 13.0 12.1 12.1 11.2 11.2 9.3 8.4 6.5 5.6 5.6 4.7 3.7 3.7 3.7 2.8 2.8 2.8 2.8 2.8 2.8 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 2.8 2.8 1.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 14.0 13.0 13.0 12.1 12.1 11.2 10.2 8.4 7.4 6.5 5.6 5.6 4.7 4.7 3.7 3.7 3.7 3.7 3.7 2.8 2.8 1.9 1.9 1.9 1.9 1.9 1.9 1.9 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 14.0 13.0 13.0 12.1 12.1 12.1 10.2 9.3 7.4 6.5 6.5 5.6 4.7 4.7 3.7 3.7 3.7 3.7 3.7 2.8 2.8 1.9 1.9 1.9 1.9 1.9 1.9 1.9 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 14.0 13.0 13.0 12.1 12.1 12.1 11.2 10.2 8.4 7.4 6.5 6.5 5.6 5.6 4.7 4.7 4.7 4.7 3.7 2.8 2.8 1.9 1.9 1.9 1.9 1.9 1.9 1.9 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 14.0 14.0 14.0 13.0 13.0 13.0 11.2 10.2 9.3 7.4 7.4 6.5 5.6 5.6 4.7 4.7 4.7 4.7 4.7 3.7 3.7 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 14.0 14.0 14.0 13.0 13.0 13.0 12.1 11.2 9.3 8.4 7.4 7.4 6.5 6.5 5.6 5.6 5.6 5.6 4.7 3.7 3.7 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 14.0 14.0 14.0 13.0 13.0 13.0 12.1 11.2 10.2 8.4 7.4 7.4 6.5 6.5 5.6 5.6 5.6 5.6 4.7 3.7 3.7 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 14.0 14.0 14.0 13.0 13.0 13.0 12.1 11.2 10.2 8.4 8.4 7.4 7.4 6.5 6.5 6.5 6.5 5.6 5.6 4.7 3.7 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 14.0 14.0 14.0 13.0 13.0 13.0 13.0 11.2 10.2 9.3 8.4 8.4 7.4 7.4 6.5 6.5 6.5 6.5 5.6 4.7 4.7 3.7 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 13.0 13.0 13.0 13.0 13.0 11.2 10.2 9.3 9.3 8.4 8.4 7.4 7.4 7.4 7.4 6.5 6.5 5.6 4.7 3.7 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 13.0 13.0 13.0 13.0 13.0 11.2 10.2 9.3 9.3 8.4 8.4 7.4 7.4 7.4 7.4 6.5 6.5 5.6 4.7 3.7 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 13.0 13.0 13.0 13.0 13.0 11.2 10.2 9.3 9.3 8.4 8.4 8.4 8.4 8.4 8.4 7.4 7.4 6.5 5.6 4.7 3.7 3.7 3.7 3.7 3.7 3.7 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 13.0 13.0 13.0 12.1 12.1 11.2 10.2 10.2 10.2 9.3 9.3 8.4 8.4 8.4 9.3 9.3 8.4 7.4 6.5 5.6 4.7 4.7 3.7 3.7 4.7 3.7 3.7 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 12.1 12.1 12.1 12.1 12.1 11.2 10.2 10.2 10.2 9.3 9.3 9.3 9.3 9.3 9.3 10.2 9.3 7.4 6.5 5.6 4.7 4.7 4.7 4.7 4.7 4.7 3.7 2.8 2.8 1.9 1.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 12.1 12.1 12.1 11.2 11.2 11.2 10.2 10.2 10.2 9.3 9.3 9.3 9.3 9.3 10.2 11.2 10.2 8.4 7.4 6.5 5.6 5.6 4.7 4.7 5.6 4.7 3.7 2.8 2.8 1.9 1.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 12.1 12.1 12.1 11.2 11.2 11.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 11.2 11.2 11.2 9.3 9.3 9.3 8.4 8.4 7.4 6.5 7.4 6.5 5.6 4.7 3.7 2.8 1.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 12.1 12.1 12.1 12.1 11.2 11.2 11.2 11.2 11.2 10.2 10.2 11.2 11.2 11.2 11.2 12.1 11.2 11.2 11.2 12.1 12.1 11.2 9.3 9.3 8.4 7.4 6.5 5.6 4.7 2.8 1.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 13.0 13.0 12.1 12.1 12.1 12.1 12.1 11.2 11.2 11.2 11.2 11.2 11.2 11.2 11.2 11.2 11.2 12.1 12.1 12.1 12.1 13.0 14.9 14.9 13.0 12.1 11.2 10.2 9.3 8.4 7.4 4.7 3.7 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 13.0 13.0 12.1 12.1 12.1 12.1 12.1 11.2 11.2 11.2 11.2 11.2 11.2 11.2 12.1 12.1 12.1 12.1 12.1 12.1 13.0 14.9 17.7 17.7 15.8 14.0 13.0 11.2 10.2 9.3 8.4 5.6 3.7 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 13.0 13.0 12.1 12.1 12.1 13.0 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 13.0 13.0 13.0 13.0 13.0 13.0 14.0 15.8 17.7 18.6 17.7 16.7 15.8 14.9 14.0 12.1 11.2 8.4 5.6 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 13.0 13.0 13.0 13.0 12.1 12.1 13.0 13.0 13.0 13.0 13.0 14.0 14.0 14.0 14.0 14.9 14.9 15.8 16.7 18.6 19.5 19.5 19.5 19.5 17.7 16.7 15.8 14.9 12.1 7.4 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 13.0 13.0 14.0 13.0 13.0 13.0 13.0 13.0 13.0 13.0 13.0 14.0 14.0 14.9 14.9 15.8 15.8 16.7 16.7 18.6 19.5 21.4 22.3 22.3 21.4 20.5 18.6 17.7 14.9 9.3 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 13.0 13.0 13.0 13.0 14.0 13.0 13.0 13.0 14.0 14.0 14.0 14.0 14.0 14.9 14.9 15.8 15.8 16.7 16.7 17.7 17.7 18.6 20.5 23.3 25.1 25.1 24.2 23.3 21.4 20.5 17.7 11.2 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 14.0 14.0 14.0 14.0 14.9 14.0 14.0 14.0 14.9 14.9 14.9 14.9 15.8 16.7 16.7 17.7 17.7 17.7 17.7 18.6 18.6 19.5 22.3 25.1 26.1 27.0 27.0 27.0 27.0 26.1 21.4 11.2 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 14.0 14.0 14.0 14.9 14.9 14.9 14.9 14.9 15.8 16.7 16.7 16.7 16.7 17.7 18.6 19.5 18.6 18.6 18.6 19.5 19.5 20.5 23.3 26.1 27.9 28.8 28.8 30.7 32.6 30.7 26.1 12.1 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 14.9 14.9 14.9 14.9 15.8 15.8 15.8 15.8 16.7 17.7 17.7 17.7 18.6 19.5 19.5 20.5 20.5 19.5 18.6 19.5 19.5 21.4 25.1 27.9 28.8 29.8 31.6 34.4 37.2 36.3 29.8 12.1 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 14.9 14.9 14.9 15.8 15.8 16.7 16.7 16.7 17.7 18.6 18.6 18.6 19.5 20.5 21.4 22.3 21.4 20.5 19.5 20.5 20.5 22.3 26.1 28.8 29.8 31.6 33.5 38.1 42.8 40.9 33.5 12.1 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 14.9 14.9 15.8 16.7 16.7 17.7 17.7 18.6 19.5 20.5 21.4 22.3 24.2 24.2 24.2 25.1 24.2 24.2 23.3 25.1 27.9 29.8 34.4 37.2 38.1 40.0 40.9 43.7 45.6 41.9 31.6 11.2 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 15.8 15.8 17.7 17.7 18.6 19.5 20.5 21.4 23.3 24.2 27.0 28.8 27.9 27.9 27.9 27.0 27.9 27.9 29.8 35.4 38.1 42.8 45.6 47.4 48.4 48.4 49.3 48.4 42.8 28.8 11.2 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 15.8 16.7 17.7 18.6 19.5 20.5 21.4 23.3 25.1 27.0 30.7 32.6 31.6 30.7 29.8 29.8 30.7 31.6 34.4 41.9 45.6 50.2 54.0 55.8 56.8 54.9 54.0 51.2 43.7 27.0 10.2 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 15.8 16.7 18.6 19.5 20.5 21.4 23.3 25.1 27.0 29.8 34.4 37.2 35.4 33.5 32.6 32.6 34.4 35.4 39.1 49.3 53.0 58.6 62.3 64.2 65.1 62.3 59.5 54.0 44.7 24.2 9.3 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 16.7 17.7 19.5 20.5 22.3 23.3 26.1 28.8 32.6 39.1 46.5 48.4 47.4 46.5 49.3 62.3 92.1 120.0 137.7 145.1 138.6 110.7 97.7 89.3 84.7 78.2 71.6 62.3 44.7 22.3 9.3 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 16.7 17.7 19.5 21.4 23.3 25.1 27.9 31.6 37.2 47.4 58.6 59.5 58.6 59.5 66.1 91.2 149.8 203.8 236.3 240.0 224.2 162.8 132.1 113.5 103.3 93.0 82.8 69.8 44.7 20.5 8.4 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 17.7 18.6 20.5 22.3 25.1 27.9 31.6 40.0 55.8 79.1 95.8 104.2 114.4 132.1 172.1 273.5 452.2 652.2 708.0 650.3 533.1 419.6 312.6 231.7 172.1 132.1 102.3 80.9 44.7 22.3 8.4 0.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 17.7 18.6 21.4 23.3 27.0 29.8 35.4 48.4 73.5 110.7 132.1 147.9 169.3 203.8 278.2 455.9 754.5 1100.6 1179.7 1059.7 842.0 676.4 493.1 349.8 241.0 171.2 121.9 92.1 43.7 23.3 8.4 0.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 17.7 19.5 22.3 24.2 28.8 36.3 55.8 92.1 144.2 201.9 251.2 295.9 347.0 414.9 556.4 888.5 1350.9 1742.6 1821.7 1696.1 1484.9 1332.3 1142.5 923.9 645.7 391.7 218.6 118.2 48.4 25.1 9.3 0.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 17.7 19.5 22.3 25.1 31.6 41.9 77.2 136.8 214.9 293.1 370.3 442.9 523.8 626.1 835.5 1321.1 1947.3 2384.5 2463.6 2331.5 2126.8 1988.2 1791.9 1497.9 1049.5 612.2 314.5 143.3 52.1 27.0 9.3 0.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 17.7 20.5 23.3 26.1 33.5 48.4 97.7 180.5 285.6 384.2 488.4 590.8 701.5 836.4 1113.7 1753.7 2542.7 3026.5 3104.6 2967.9 2769.7 2644.1 2441.3 2071.0 1454.2 831.7 411.2 169.3 56.8 28.8 10.2 0.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 17.7 20.5 23.3 27.0 35.4 54.0 118.2 224.2 356.3 475.4 607.5 737.8 878.3 1047.6 1391.8 2186.4 3139.1 3668.4 3746.6 3603.3 3411.7 3300.0 3090.7 2645.0 1857.9 1052.2 507.1 194.4 60.5 30.7 10.2 0.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 17.7 20.5 24.2 28.8 39.1 70.7 173.0 316.3 477.3 631.7 777.8 927.6 1082.9 1304.4 1776.1 2646.0 3612.6 4091.8 4173.6 4072.2 3968.0 3893.6 3622.9 3014.4 2172.4 1330.4 748.9 253.1 75.4 31.6 9.3 0.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.9 15.8 17.7 21.4 24.2 29.8 42.8 87.5 227.0 407.5 597.3 788.0 948.0 1117.4 1287.6 1561.2 2159.4 3104.6 4085.2 4514.1 4600.7 4541.1 4523.5 4486.2 4155.0 3383.8 2485.9 1608.6 990.8 311.7 90.2 32.6 9.3 0.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 14.9 17.7 21.4 25.1 31.6 45.6 104.2 281.0 498.7 717.3 944.3 1119.2 1308.1 1493.2 1817.9 2542.7 3564.2 4557.9 4936.5 5028.6 5010.0 5079.8 5078.9 4688.1 3753.1 2800.4 1886.8 1233.7 370.3 105.1 33.5 8.4 0.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 14.9 17.7 21.4 25.1 32.6 49.3 120.9 335.9 590.8 838.3 1100.6 1289.5 1497.9 1697.9 2074.7 2926.9 4023.8 5031.4 5359.9 5455.7 5478.9 5636.2 5672.5 5220.3 4122.5 3114.9 2165.0 1475.6 428.9 120.0 34.4 7.4 0.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 14.9 17.7 21.4 25.1 33.5 54.0 143.3 388.0 679.2 945.3 1204.8 1408.6 1640.2 1873.8 2308.2 3257.2 4512.3 5487.3 5807.4 5893.0 5969.2 6153.5 6112.5 5532.9 4393.2 3342.8 2443.1 1644.0 488.4 145.1 37.2 8.4 0.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 14.0 14.9 17.7 21.4 26.1 34.4 59.5 165.6 440.1 768.5 1051.3 1309.0 1527.7 1782.6 2050.5 2541.8 3587.5 5000.7 5943.2 6253.9 6331.2 6459.5 6670.7 6552.6 5845.5 4663.9 3571.7 2722.3 1813.3 548.0 170.3 40.9 8.4 0.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 13.0 14.9 17.7 21.4 26.1 34.4 64.2 187.0 492.2 856.9 1158.3 1413.2 1645.8 1924.9 2226.4 2775.3 3916.9 5489.2 6399.1 6701.4 6768.4 6948.9 7188.0 6991.7 6157.2 4933.7 3799.6 3000.4 1981.7 606.6 194.4 43.7 9.3 0.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 13.0 14.9 17.7 21.4 26.1 35.4 68.8 209.3 544.3 945.3 1264.4 1517.4 1764.9 2067.3 2402.2 3008.8 4247.1 5977.6 6855.0 7148.0 7205.7 7439.2 7705.3 7431.8 6469.8 5204.5 4027.6 3278.6 2150.1 666.1 219.6 46.5 9.3 0.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 13.0 14.9 17.7 21.4 26.1 36.3 70.7 225.1 580.6 991.8 1304.4 1556.5 1818.9 2130.5 2486.9 3134.4 4425.8 6174.9 7048.5 7361.1 7456.9 7728.6 7969.5 7652.3 6640.0 5327.3 4217.4 3434.9 2205.9 732.2 239.1 46.5 9.3 0.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 13.0 14.9 17.7 21.4 26.1 37.2 71.6 241.0 616.8 1039.2 1343.5 1595.6 1872.8 2194.7 2571.5 3259.1 4604.4 6371.2 7242.0 7575.1 7708.1 8017.0 8233.8 7871.8 6810.3 5449.2 4406.2 3591.2 2262.7 799.2 258.6 46.5 9.3 0.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 12.1 14.0 16.7 21.4 26.1 37.2 73.5 256.8 653.1 1085.7 1383.5 1634.7 1926.8 2258.0 2656.2 3384.7 4783.0 6568.4 7434.6 7788.1 7958.4 8306.3 8497.1 8092.3 6979.6 5572.0 4596.0 3747.5 2318.5 865.2 277.2 45.6 9.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 12.1 14.0 16.7 21.4 26.1 38.1 74.4 272.6 689.4 1132.3 1422.5 1673.7 1980.8 2321.3 2740.9 3509.4 4961.7 6764.7 7628.1 8001.2 8209.6 8594.7 8761.3 8311.9 7149.9 5693.9 4784.9 3903.8 2374.3 931.3 296.8 45.6 9.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 12.1 14.0 16.7 21.4 26.1 37.2 73.5 263.3 664.3 1089.5 1384.4 1630.9 1916.6 2245.0 2646.0 3367.0 4754.2 6530.3 7407.6 7749.0 7918.4 8255.2 8432.9 8015.1 6906.1 5524.5 4579.3 3725.2 2309.2 871.8 297.7 50.2 9.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 12.1 14.0 16.7 21.4 26.1 36.3 71.6 254.0 639.2 1046.7 1347.2 1587.2 1852.4 2167.8 2551.1 3223.7 4545.8 6295.8 7187.1 7496.0 7627.2 7914.6 8105.4 7719.3 6662.4 5355.2 4373.7 3546.6 2245.0 812.2 298.6 54.0 9.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 15.8 20.5 25.1 35.4 70.7 244.7 613.1 1002.9 1309.0 1544.4 1788.2 2091.5 2456.2 3081.4 4338.3 6060.4 6966.6 7243.9 7335.0 7575.1 7777.0 7422.5 6418.6 5184.9 4167.1 3367.0 2179.9 752.7 298.6 58.6 8.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 15.8 20.5 25.1 34.4 68.8 235.4 588.0 960.1 1270.9 1500.7 1724.0 2014.2 2361.3 2938.1 4129.9 5826.0 6746.1 6990.8 7043.8 7234.5 7448.5 7125.7 6174.9 5015.6 3961.5 3188.4 2114.7 693.1 299.6 62.3 8.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 15.8 20.5 25.1 33.5 64.2 211.2 526.6 874.5 1171.3 1402.1 1611.4 1871.9 2179.9 2688.8 3785.7 5363.6 6294.9 6557.2 6614.0 6762.8 6956.4 6715.4 5877.1 4765.3 3721.5 2937.2 1955.6 639.2 270.7 58.6 8.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 15.8 20.5 25.1 32.6 59.5 187.9 466.1 789.0 1071.8 1304.4 1498.8 1728.6 1998.4 2440.4 3441.4 4901.2 5843.6 6124.6 6184.2 6291.2 6464.2 6305.1 5578.5 4514.1 3481.4 2686.0 1796.5 584.3 241.0 54.0 7.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 15.8 19.5 24.2 31.6 54.9 163.7 404.7 702.4 972.2 1205.8 1386.2 1586.3 1817.0 2191.0 3097.2 4438.8 5392.4 5691.1 5753.4 5819.5 5971.1 5893.9 5280.8 4263.9 3241.4 2434.8 1637.4 530.3 212.1 50.2 7.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 15.8 19.5 24.2 30.7 50.2 139.6 343.3 616.8 872.7 1107.1 1273.7 1443.0 1635.6 1941.7 2753.0 3976.4 4941.2 5257.5 5323.6 5347.8 5478.9 5483.6 4982.1 4012.7 3001.4 2183.6 1478.4 475.4 182.4 45.6 6.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 15.8 19.5 23.3 29.8 45.6 118.2 290.3 523.8 749.9 956.4 1108.1 1266.2 1443.9 1711.9 2408.7 3514.9 4499.3 4863.0 4928.2 4904.0 4950.5 4914.2 4476.9 3612.6 2686.0 1899.8 1243.0 411.2 155.4 42.8 7.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 15.8 18.6 23.3 27.9 41.9 96.8 237.2 431.7 627.1 804.8 943.4 1090.4 1253.2 1481.1 2063.6 3053.5 4058.3 4469.5 4533.7 4460.2 4422.0 4343.9 3971.7 3212.6 2370.6 1616.1 1007.6 347.0 127.5 40.0 8.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 14.9 18.6 22.3 27.0 37.2 74.4 184.2 338.7 503.3 654.0 777.8 913.6 1061.6 1251.3 1719.3 2592.0 3616.3 4075.0 4138.3 4015.5 3893.6 3774.5 3466.6 2811.6 2055.2 1332.3 772.2 281.9 100.5 37.2 9.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 14.9 17.7 21.4 25.1 32.6 53.0 131.2 245.6 380.5 502.4 612.2 736.9 869.9 1020.6 1374.2 2130.5 3174.4 3680.5 3742.9 3571.7 3365.1 3204.2 2961.4 2411.5 1739.8 1048.5 536.8 217.7 72.6 34.4 10.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 14.9 17.7 20.5 24.2 30.7 46.5 107.0 197.2 306.1 405.6 492.2 590.8 696.8 820.6 1101.6 1707.2 2579.0 3050.7 3115.8 2945.5 2733.4 2562.2 2336.2 1884.9 1356.5 825.2 434.5 188.9 67.9 32.6 9.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 11.2 13.0 14.9 16.7 19.5 23.3 27.9 40.0 82.8 147.9 230.7 308.9 373.1 443.8 524.7 620.6 829.9 1283.9 1983.5 2421.7 2488.7 2319.4 2101.7 1919.4 1710.9 1359.3 973.2 602.9 332.1 159.1 63.3 29.8 9.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 12.1 14.0 16.7 18.6 22.3 26.1 33.5 58.6 98.6 155.4 211.2 253.1 296.8 351.7 419.6 557.3 859.7 1387.2 1791.9 1860.7 1693.3 1470.0 1276.5 1085.7 832.7 588.9 379.6 228.9 129.3 58.6 27.9 8.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 12.1 14.0 15.8 17.7 21.4 23.3 27.0 34.4 50.2 80.9 114.4 133.0 150.7 178.6 219.6 284.7 436.3 791.7 1162.0 1233.7 1067.1 838.3 634.5 460.5 306.1 205.6 156.3 126.5 100.5 54.0 25.1 7.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 12.1 14.0 15.8 17.7 20.5 22.3 25.1 29.8 39.1 57.7 80.9 95.8 104.2 118.2 139.6 174.9 259.6 470.8 697.8 744.3 648.5 516.4 389.8 289.3 205.6 151.7 124.7 107.0 89.3 55.8 24.2 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.2 10.2 11.2 13.0 14.9 16.7 18.6 20.5 22.3 25.1 28.8 35.4 47.4 58.6 58.6 57.7 60.5 66.1 82.8 149.8 234.5 254.9 229.8 194.4 146.1 119.1 105.1 97.7 94.0 87.5 78.2 56.8 22.3 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
